500L NEMA Top Wiring Electically Held Lighting Contactor, NEMA 0, Open, 200-208V 60Hz, 2 Power Poles ,20A , 200-208V 60Hz , ,
| SYSTEM VOLTAGE DATA | |
|---|---|
| Supply Voltage | 208V 60Hz |
| Phases | Three Phase |
| MOTOR DATA | |
| Maximum Ampere Rating | 15A Tungsten Lamp, 20A Non-Motor, Resistive Heating, Ballast and Discharge Lighting Loads |
| CONTACTOR DATA | |
| Enclosure Type | Open |
| Coil Voltage | 200-208V 60Hz |
| Pole Configuration | 2 Power Poles |
| IMPORTANT INFORMATION | |
| Enclosure Size [length x width x depth] | Open Style / Unknown |