500L NEMA Enclosed Lighting Contactors, NEMA 2, Type 4/4X Watertight, Corrosion-Resistant, Stainless Steel, External Reset, Door Screw Fasteners, 115-120V 60Hz, 3 Power Poles, Yes , 115-120V 60Hz ,
| ASSEMBLY | |
|---|---|
| Assembly? | Factory Assembled |
| SYSTEM VOLTAGE DATA | |
| Phases | Three Phase |
| MOTOR DATA | |
| Maximum Ampere Rating | 60A All Non-Motor and Lighting Loads |
| CONTACTOR DATA | |
| Enclosure Type | Type 4/4X Watertight, Corrosion-Resistant Stainless Steel Enclosure |
| Coil Voltage | 115-120V 60Hz |
| Pole Configuration | 3 Power Poles |
| With One Auxiliary Contact | Yes |
| IMPORTANT INFORMATION | |
| Note | Enclosed Contactors are Top Wiring provisioned as standard |
| Enclosure Size [length x width x depth] | 15 x 10 x 6 in. |