500L NEMA Top Wiring Electically Held Lighting Contactor, NEMA 2, Open, 230-240V 60Hz, 4 Power Poles ,60A , 230-240V 60Hz , ,
| SYSTEM VOLTAGE DATA | |
|---|---|
| Supply Voltage | 240V 60Hz |
| Phases | Three Phase |
| MOTOR DATA | |
| Maximum Ampere Rating | 60A All Non-Motor and Lighting Loads |
| CONTACTOR DATA | |
| Enclosure Type | Open |
| Coil Voltage | 230-240V 60Hz |
| Pole Configuration | 4 Power Poles |
| IMPORTANT INFORMATION | |
| Enclosure Size [length x width x depth] | Open Style / Unknown |