Operational Rating | Dual Element Time Delay Fuses | Non-Time Delay Fuses | Circuit Breakers | Rating Reference | File Ref: UL | File Ref: CSA | Comments | ||||||||||
SCCR [kA] | Max Fuse Size [A] | Fuse Class | SCCR [kA] | Max Fuse Size [A] | Fuse Class | CB Type | Catalog Number | SCCR [kA] | SCCR [kA] | SCCR [kA] | SCCR [kA] | SCCR [kA] | |||||
600V | 600V | 240V | 480V | 480Y/277V | 600V | 600Y/347V | |||||||||||
— | 5 | Size Per NEC | Select Per NEC | 5 | Size Per NEC | Select Per NEC | 5 | 5 | — | 5 | — | UL 508A Table SB4.1 | E3125 | LR1234 |