500L NEMA Enclosed Lighting Contactors

500L-EJD930-21-TB6

500L NEMA Enclosed Lighting Contactors, NEMA 4, Type 3R/4/12, Dusttight, Painted Metal, External Reset, Door Screw Fastener, 115-120V 60Hz, 3 Power Poles, Yes , 115-120V 60Hz , Fused Control Circuit, w/1 Fuse

Product Details

ASSEMBLY
Assembly?Factory Assembled
SYSTEM VOLTAGE DATA
PhasesThree Phase
MOTOR DATA
Maximum Ampere Rating200A All Non-Motor and Lighting Loads
CONTACTOR DATA
Enclosure TypeType 3R/4/12, Rainproof, Dusttight Enclosure
Coil Voltage115-120V 60Hz
Pole Configuration3 Power Poles
With One Auxiliary ContactYes
OPTIONS
Factory Installed Modifications
  • Fused Control Circuit, w/1 Fuse
  • 6 Pole Terminal Block
IMPORTANT INFORMATION
NoteEnclosed Contactors are Top Wiring provisioned as standard
Enclosure Size [length x width x depth]30 x 20 x 9 in.