500L NEMA Top Wiring Electically Held Lighting Contactor, NEMA 1, Open, 24V 60Hz, 3 Power Poles ,30A , 24V 60Hz , ,
SYSTEM VOLTAGE DATA | |
---|---|
Phases | Three Phase |
MOTOR DATA | |
Maximum Ampere Rating | 30A All Non-Motor and Lighting Loads |
CONTACTOR DATA | |
Enclosure Type | Open |
Coil Voltage | 24V 60Hz |
Pole Configuration | 3 Power Poles |
IMPORTANT INFORMATION | |
Enclosure Size [length x width x depth] | Open Style / Unknown |