500L NEMA Enclosed Lighting Contactors, NEMA 3, Type 3R/4/12, Dusttight, Painted Metal, External Reset, Door Screw Fastener, 115-120V 60Hz, 3 Power Poles, Yes , 115-120V 60Hz , HAND-OFF-AUTO Selector Switch
ASSEMBLY | |
---|---|
Assembly? | Factory Assembled |
SYSTEM VOLTAGE DATA | |
Phases | Three Phase |
MOTOR DATA | |
Maximum Ampere Rating | 100A All Non-Motor and Lighting Loads |
CONTACTOR DATA | |
Enclosure Type | Type 3R/4/12, Rainproof, Dusttight Enclosure |
Coil Voltage | 115-120V 60Hz |
Pole Configuration | 3 Power Poles |
With One Auxiliary Contact | Yes |
OPTIONS | |
Factory Installed Modifications |
|
IMPORTANT INFORMATION | |
Note | Enclosed Contactors are Top Wiring provisioned as standard |
Enclosure Size [length x width x depth] | 22 x 13 x 8 in. |