500L NEMA Top Wiring Electically Held Lighting Contactor, NEMA 3, Open, 380V 50Hz, 3 Power Poles ,100A , 380V 50Hz , ,
| SYSTEM VOLTAGE DATA | |
|---|---|
| Supply Voltage | 380V 50Hz |
| Phases | Three Phase |
| MOTOR DATA | |
| Maximum Ampere Rating | 100A All Non-Motor and Lighting Loads |
| CONTACTOR DATA | |
| Enclosure Type | Open |
| Coil Voltage | 380V 50Hz |
| Pole Configuration | 3 Power Poles |
| IMPORTANT INFORMATION | |
| Enclosure Size [length x width x depth] | Open Style / Unknown |