Short Circuit Current Ratings for 500L-FOH93
Operational Rating Dual Element Time Delay Fuses Non-Time Delay Fuses Circuit Breakers Rating Reference File Ref: UL File Ref: CSA Comments
SCCR [kA] Max Fuse Size [A] Fuse Class SCCR [kA] Max Fuse Size [A] Fuse Class CB Type Catalog Number SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA]
600V 600V 240V 480V 480Y/277V 600V 600Y/347V
5 Size Per NEC Select Per NEC 5 Size Per NEC Select Per NEC 5 5 5 UL 508A Table SB4.1 E3125 LR1234