NEMA Combination Contactor, Disconnect Type, NEMA 2, 480 Volts (B), Type 4/4X - Enclosure Code "C"
| MOTOR DATA | |
|---|---|
| Line Voltage | 460V 60Hz |
| STARTER DATA | |
| NEMA Size | NEMA 2 |
| Enclosure | Type 4/4X - Enclosure Code "C" |
| Control Voltage | 120V 60Hz |
| DISCONNECT DATA | |
| Disconnect Type | Fusible |
| Fuse Clips | 60A Class R |
| OPTIONS | |
| Factory Installed Modifications | Transformer, w/2 Prim & 1 Sec Fuse |
| IMPORTANT INFORMATION | |
| Enclosure Size [length x width x depth] | 27 x 10 x 8 in. |
| Continuous VA (Transformer Rating) | 80 |