NEMA Combination Lighting Contactor, Disconnect Type, 100 A, 480 Volts (B), Type 3R/4/12 - Enclosure Code "F"
LOAD DATA | |
---|---|
Line Voltage | 460V 60Hz |
STARTER DATA | |
Continuous Current | 100 amps |
Maximum Continuous Ampere Rating | 100 A |
Enclosure | Type 3R/4/12 - Enclosure Code "F" |
Control Voltage | 120V 60Hz |
DISCONNECT TYPE | |
Disconnect Type | Fusible |
Fuse Clips | 100A Class R |
OPTIONS | |
Factory Installed Modifications | Transformer, w/2 Prim & 1 Sec Fuse |
IMPORTANT INFORMATION | |
Enclosure Size [length x width x depth] | 30 x 20 x 9 in. |
Continuous VA (Transformer Rating) | 200 |