NEMA Combination Lighting Contactor, Disconnect Type, 300 A, 600 Volts (C), Type 4/4X - Enclosure Code "C",Please reach out to your local Rockwell Automation representative for pricing and availability.
| LOAD DATA | |
|---|---|
| Line Voltage | 575V 60Hz |
| Load Type | General Use Non-Motor, Resistive Heating, Ballast (Fluorescent) and Discharge Lighting Loads |
| STARTER DATA | |
| Continuous Current | 300 amps |
| Maximum Continuous Ampere Rating | 300 A |
| Enclosure | Type 4/4X - Enclosure Code "C" |
| Control Voltage | 600V 60Hz |
| DISCONNECT TYPE | |
| Disconnect Type | Fusible |
| Fuse Clips | 400A Class R |
| IMPORTANT INFORMATION | |
| Enclosure Size [length x width x depth] | 56 x 30 x 14 in. |