NEMA Combination Lighting Contactor, Disconnect Type, 30 A, 480 Volts (B), Type 3R/4/12 - Enclosure Code "F",Please reach out to your local Rockwell Automation representative for pricing and availability.
| LOAD DATA | |
|---|---|
| Line Voltage | 460V 60Hz |
| STARTER DATA | |
| Continuous Current | 30 amps |
| Maximum Continuous Ampere Rating | 30 A |
| Enclosure | Type 3R/4/12 - Enclosure Code "F" |
| Control Voltage | 120V 60Hz |
| DISCONNECT TYPE | |
| Disconnect Type | Fusible |
| Fuse Clips | 30A Class R |
| OPTIONS | |
| Factory Installed Modifications |
|
| IMPORTANT INFORMATION | |
| Enclosure Size [length x width x depth] | 27 x 10 x 8 in. |
| Continuous VA (Transformer Rating) | 80 |