NEMA Combination Lighting Contactor, Disconnect Type, 100 A, 600/110/120 VAC - 50/60Hz (CD), Type 1 - Enclosure Code "A",Please reach out to your local Rockwell Automation representative for pricing and availability.
| LOAD DATA | |
|---|---|
| Line Voltage | 575V 60Hz |
| Load Type | General Use Non-Motor, Resistive Heating, Ballast (Fluorescent) and Discharge Lighting Loads |
| STARTER DATA | |
| Continuous Current | 100 amps |
| Maximum Continuous Ampere Rating | 100 A |
| Enclosure | Type 1 - Enclosure Code "A" |
| Control Voltage | 120V 60Hz |
| DISCONNECT TYPE | |
| Disconnect Type | Fusible |
| Fuse Clips | 100A Class R |
| IMPORTANT INFORMATION | |
| Enclosure Size [length x width x depth] | 30 x 20 x 9 in. |