NEMA Combination Contactor, Circuit Breaker Type, NEMA 0, 480/110/120 VAC - 50/60Hz (BD), Type 4/4X - Enclosure Code "C"
MOTOR DATA | |
---|---|
Hazardous Location | No |
Line Voltage | 460V 60Hz |
STARTER DATA | |
Horsepower | 5 HP |
NEMA Size | NEMA 0 |
Enclosure | Type 4/4X - Enclosure Code "C" |
Control Voltage | 120V 60Hz |
CIRCUIT BREAKER DATA | |
Horsepower Code | 5 HP (Motor Protection) |
Circuit Breaker Type | Inverse Time, Standard Interrupting Capacity |
IMPORTANT INFORMATION | |
Enclosure Size [length x width x depth] | 27 x 10 x 8 in. |