NEMA Combination Contactor, Circuit Breaker Type, NEMA 1, 480 Volts (B), Type 4/4X - Enclosure Code "C"
| MOTOR DATA | |
|---|---|
| Hazardous Location Product Required? | No |
| Line Voltage | 460V 60Hz |
| STARTER DATA | |
| NEMA Size | NEMA 1 |
| Enclosure | Type 4/4X - Enclosure Code "C" |
| Control Voltage | 480V 60Hz |
| CIRCUIT BREAKER DATA | |
| Horsepower Code | 7.5 HP (Motor Protection) |
| Circuit Breaker Type | Inverse Time, Standard Interrupting Capacity |
| IMPORTANT INFORMATION | |
| Enclosure Size [length x width x depth] | 27 x 10 x 8 in. |