NEMA Combination Contactor, Circuit Breaker Type, NEMA 3, 480 Volts (B), Type 1 - Enclosure Code "A"
MOTOR DATA | |
---|---|
Hazardous Location | No |
Line Voltage | 460V 60Hz |
STARTER DATA | |
NEMA Size | NEMA 3 |
Enclosure | Type 1 - Enclosure Code "A" |
Control Voltage | 480V 60Hz |
CIRCUIT BREAKER DATA | |
Horsepower Code | 50 HP (Motor Protection) |
Circuit Breaker Type | Inverse Time, Standard Interrupting Capacity |
IMPORTANT INFORMATION | |
Enclosure Size [length x width x depth] | 30 x 20 x 9 in. |