503 NEMA Combination Contactor, Circuit Breaker Type

503-BABD-3-35T

NEMA Combination Contactor, Circuit Breaker Type, NEMA 1, 480/110/120 VAC - 50/60Hz (BD), Type 1 - Enclosure Code "A"

Product Details

MOTOR DATA
Hazardous Location Product Required?No
Line Voltage460V 60Hz
STARTER DATA
NEMA SizeNEMA 1
EnclosureType 1 - Enclosure Code "A"
Control Voltage120V 60Hz
CIRCUIT BREAKER DATA
Horsepower Code1 HP (Motor Protection)
Circuit Breaker TypeInverse Time, Standard Interrupting Capacity
OPTIONS
Factory Installed ModificationsHAND-OFF-AUTO Selector Switch
IMPORTANT INFORMATION
Enclosure Size [length x width x depth]27 x 10 x 8 in.