NEMA Combination Contactor, Circuit Breaker Type, NEMA 1, 480/110/120 VAC - 50/60Hz (BD), Type 4/4X - Enclosure Code "C"
| MOTOR DATA | |
|---|---|
| Hazardous Location Product Required? | No |
| Line Voltage | 460V 60Hz |
| STARTER DATA | |
| NEMA Size | NEMA 1 |
| Enclosure | Type 4/4X - Enclosure Code "C" |
| Control Voltage | 120V 60Hz |
| CIRCUIT BREAKER DATA | |
| Horsepower Code | 1 HP (Motor Protection) |
| Circuit Breaker Type | Inverse Time, Standard Interrupting Capacity |
| OPTIONS | |
| Factory Installed Modifications | OFF-ON Selector Switch |
| IMPORTANT INFORMATION | |
| Enclosure Size [length x width x depth] | 27 x 10 x 8 in. |