NEMA Combination Lighting Contactor, Circuit Breaker Type, 100 A, 480 Volts (B), Type 3R/4/12 - Enclosure Code "F"
LOAD DATA | |
---|---|
Line Voltage | 460V 60Hz |
STARTER DATA | |
Continuous Current | 100 amps |
Maximum Continuous Ampere Rating | 100 A |
Enclosure | Type 3R/4/12 - Enclosure Code "F" |
Control Voltage | 480V 60Hz |
CIRCUIT BREAKER DATA | |
Horsepower Code | 100A (Feeder Protection) |
Circuit Breaker Type | Inverse Time, Standard Interrupting Capacity |
IMPORTANT INFORMATION | |
Enclosure Size [length x width x depth] | 30 x 20 x 9 in. |