503L NEMA Combination Lighting Contactor, Circuit Breaker Type

503L-EUB-3-4R-6P-41T

NEMA Combination Lighting Contactor, Circuit Breaker Type, 200 A, 480 Volts (B), Type 3R, 7 & 9 Unilock - Enclosure Code "U"

Product Details

LOAD DATA
Line Voltage460V 60Hz
STARTER DATA
Continuous Current125 amps
Maximum Continuous Ampere Rating200 A
EnclosureType 3R, 7 & 9 Unilock - Enclosure Code "U"
Control Voltage120V 60Hz
CIRCUIT BREAKER DATA
Horsepower Code125A (Feeder Protection)
Circuit Breaker TypeInverse Time, Standard Interrupting Capacity
OPTIONS
Factory Installed Modifications
  • HAND-OFF-AUTO Selector Switch
  • Pilot Lights
  • Transformer, w/2 Prim & 1 Sec Fuse
IMPORTANT INFORMATION
Enclosure Size [length x width x depth]Unknown
Continuous VA (Transformer Rating)250