
505 NEMA Enclosed Reversing Starter ,SIZE 0, Type 4/4X Watertight, Corrosion-Resistant, Stainless Steel, 230-240V 60Hz, with Eutectic Alloy Overload Relay, , , FOR-OFF-REV Selector Switch
| ASSEMBLY | |
|---|---|
| Assembly? | Factory Assembled |
| SYSTEM VOLTAGE DATA | |
| Supply Voltage | 240V 60Hz |
| Phases | Three Phase |
| STARTER DATA | |
| Horsepower | 3 HP |
| NEMA Size | NEMA 0 |
| Enclosure Type | NEMA Type 4/4X - IP66 Stainless Steel |
| OPTIONS | |
| Overload Relay Type | Eutectic Alloy |
| Full Load Amps | Eutectic Overload |
| Factory Installed Modifications | FOR-OFF-REV Selector Switch |
| IMPORTANT INFORMATION | |
| Enclosure Size [length x width x depth] | 18 x 14 x 6 in. |
| Load Voltage | 115…575 (V) |
| Continuous Current Rating | 18 (A) |
| Service Limit Current Rating | 21 (A) |
| Maximum Hp Rating (Non-plugging and non-jogging duty) Single-Phase | - (Hp) |
| Maximum Hp Rating (Non-plugging and non-jogging duty) Three-Phase | 5 (Hp) |
| Maximum Circuit Closing Inrush Current, Peak Including Offset | 140 (A) |
| Mechanical Life | 10 (Millions of Operations) |
| Maximum Number of Auxiliary Contacts | 8 |
| Pick-up Operating Time (Average) | 21 (ms) |
| Drop-out Operating Time (Average) | 16 (ms) |
| Wire size for Power Terminals | 14…10 (AWG) |
| Required Torque | 20 (lb•in) |
| Type of Power Terminal | Saddle or Wire Clamps |
| Operating Position | Vertical |
| Temperature Range | -13…+149°F(-25…+65°C) |
| Altitude | 10,000 (feet before derating) |
| Corrosion-Resistance | All metal parts are treated for corrosion-resistance |
| Product Type | Spare Part |
|---|---|
| Catalog Number | CB-254 |
| Description | Coil,230/240V 60HZ For Starter Or Contactor |
| Quantity | 2 |
| Product Type | Contactor |
|---|---|
| Catalog Number | 500F-AOD930 |
| Description | 500F, 500FC NEMA AC/DC Contactor,Motor Loads,Feed-Through ,SIZE 0, Open, 115-120V 60Hz, 3 Power Poles, Yes , 18 , 110/120V 50/60 Hz , |
| Quantity | 1 |
| Additional Information | NEMA Contactor and Starter Specification |
| Product Type | Overload |
|---|---|
| Catalog Number | 592-EUTB |
| Description | NEMA Eutectic Alloy Overload Relay, Manual Reset, 40A, N.C. Contact |
| Quantity | 1 |