505 NEMA Full Voltage Reversing Starter ,SIZE 0, Open, 115-120V 60Hz, with E1 Plus Solid-State Overload Relay, , 115-120V 60Hz, , Surge Suppressor
Note | |
---|---|
Current Product Selection Availability (may change based on options selected below) | Catalog is configured at order entry (4-7 days Lead-time) |
Please Note | Preferred Availability options are available in blue below (2-3 Days Lead Time) Standard Options are available in black below (4-7 days Lead Time) Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options) |
SYSTEM VOLTAGE DATA | |
Phases | Three Phase |
STARTER DATA | |
NEMA Size | NEMA 0 |
Enclosure Type | Open |
Vertically Arranged Starter | No |
Coil Voltage | 115-120V 60Hz |
OPTIONS | |
Overload Relay | E100 |
Factory Installed Modifications |
|
IMPORTANT INFORMATION | |
Enclosure Size [length x width x depth] | Open Style / Unknown |
Load Voltage | (V) |
Continuous Current Rating | (A) |
Service Limit Current Rating | (A) |
Maximum Hp Rating (Non-plugging and non-jogging duty) Single-Phase | (Hp) |
Maximum Hp Rating (Non-plugging and non-jogging duty) Three-Phase | (Hp) |
Maximum Circuit Closing Inrush Current, Peak Including Offset | (A) |
Mechanical Life | 10 (Millions of Operations) |
Maximum Number of Auxiliary Contacts | 8 |
Pick-up Operating Time (Average) | 21 (ms) |
Drop-out Operating Time (Average) | 16 (ms) |
Wire size for Power Terminals | 14…10 (AWG) |
Required Torque | 20 (lb•in) |
Type of Power Terminal | Saddle or Wire Clamps |
Operating Position | Vertical |
Temperature Range | -13…+131°F(-25…+55°C) |
Altitude | 10,000 (feet before derating) |
Corrosion-Resistance | All metal parts are treated for corrosion-resistance |
Product Type | Spare Part |
---|---|
Catalog Number | CB-236 |
Description | Coil,120V/60HZ 110V/50HZ For Starter Or Contactor |
Quantity | 2 |