505 NEMA Full Voltage Reversing Starter

505-COD-A2J


Representative Rendering, Not The Actual Product

505 NEMA Full Voltage Reversing Starter ,SIZE 2, Open, 115-120V 60Hz, with E100 Plus Solid-State Overload Relay, , 115-120V 60Hz, ,

Product Details

Note
Current Product Selection Availability (may change based on options selected below)Catalog is configured at order entry (4-7 days Lead-time)
Please NotePreferred Availability options are available in blue below (2-3 Days Lead Time) Standard Options are available in black below (4-7 days Lead Time) Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options)
SYSTEM VOLTAGE DATA
PhasesThree Phase
STARTER DATA
NEMA SizeNEMA 2
Enclosure TypeOpen
Vertically Arranged StarterNo
Coil Voltage115-120V 60Hz
OPTIONS
Overload RelayE100
IMPORTANT INFORMATION
Enclosure Size [length x width x depth]Open Style / Unknown

Specifications

Electrical Ratings

Load Voltage (V)
Continuous Current Rating (A)
Service Limit Current Rating (A)
Maximum Hp Rating (Non-plugging and non-jogging duty) Single-Phase (Hp)
Maximum Hp Rating (Non-plugging and non-jogging duty) Three-Phase (Hp)
Maximum Circuit Closing Inrush Current, Peak Including Offset (A)

Mechanical Ratings

Mechanical Life10 (Millions of Operations)
Maximum Number of Auxiliary Contacts8
Pick-up Operating Time (Average)27 (ms)
Drop-out Operating Time (Average)1320 (ms)

Construction

Wire size for Power Terminals14…4 (AWG)
Required Torque45 (lb•in)
Type of Power TerminalPressure Terminals

Environment Ratings

Operating PositionVertical
Temperature Range-13…+131°F(-25…+55°C)
Altitude10,000 (feet before derating)
Corrosion-ResistanceAll metal parts are treated for corrosion-resistance

Replacement Parts

Product TypeSpare Part
Catalog NumberCB-236
DescriptionCoil,120V/60HZ 110V/50HZ For Starter Or Contactor
Quantity2
Product TypeSpare Part
Catalog NumberCC-236
DescriptionCoil,115/120V 60HZ For Starter Or Contactor
Quantity2

Supporting Documentation and Downloads