505 NEMA Full Voltage Reversing Starter ,SIZE 00, Open, 230-240V 60Hz, with Eutectic Alloy Overload Relay, , 230-240V 60Hz, ,
| Note | |
|---|---|
| Current Product Selection Availability (may change based on options selected below) | Catalog is configured at order entry (4-7 days Lead-time) |
| Please Note | Preferred Availability options are available in blue below (2-3 Days Lead Time) Standard Options are available in black below (4-7 days Lead Time) Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options) |
| SYSTEM VOLTAGE DATA | |
| Supply Voltage | 240V 60Hz |
| Phases | Three Phase |
| STARTER DATA | |
| Horsepower | 1.5 HP |
| NEMA Size | NEMA 00 |
| Enclosure Type | Open |
| Vertically Arranged Starter | No |
| Coil Voltage | 230-240V 60Hz |
| OPTIONS | |
| Overload Relay | Eutectic Alloy |
| IMPORTANT INFORMATION | |
| Enclosure Size [length x width x depth] | Open Style / Unknown |
| Load Voltage | 115…575 (V) |
| Continuous Current Rating | 9 (A) |
| Service Limit Current Rating | 11 (A) |
| Maximum Hp Rating (Non-plugging and non-jogging duty) Single-Phase | - (Hp) |
| Maximum Hp Rating (Non-plugging and non-jogging duty) Three-Phase | 1-1/2 (Hp) |
| Maximum Circuit Closing Inrush Current, Peak Including Offset | 87 (A) |
| Mechanical Life | 10 (Millions of Operations) |
| Maximum Number of Auxiliary Contacts | 5 |
| Pick-up Operating Time (Average) | 20 (ms) |
| Drop-out Operating Time (Average) | 16 (ms) |
| Wire size for Power Terminals | 16…10 (AWG) |
| Required Torque | 9 (lb•in) |
| Type of Power Terminal | Pressure Terminals |
| Operating Position | Horizontal |
| Temperature Range | -13…+149°F(-25…+65°C) |
| Altitude | 10,000 (feet before derating) |
| Corrosion-Resistance | All metal parts are treated for corrosion-resistance |
| Product Type | Spare Part |
|---|---|
| Catalog Number | TA-474 |
| Description | Coil,220V 50HZ For Contactor |
| Quantity | 1 |