
505 NEMA Enclosed Reversing Starter ,SIZE 4, Type 3R/4/12 Rainproof, Dusttight Industrial Use, 460-480V 60Hz, with Eutectic Alloy Overload Relay, , ,
| ASSEMBLY | |
|---|---|
| Assembly? | Factory Assembled |
| SYSTEM VOLTAGE DATA | |
| Supply Voltage | 480V 60Hz |
| Phases | Three Phase |
| STARTER DATA | |
| Horsepower | 100 HP |
| NEMA Size | NEMA 4 |
| Enclosure Type | NEMA Type 3R/4/12, Rainproof, Dusttight Industrial Use |
| OPTIONS | |
| Overload Relay Type | Eutectic Alloy |
| Full Load Amps | Eutectic Overload |
| IMPORTANT INFORMATION | |
| Enclosure Size [length x width x depth] | 50 x 22 x 11 in. |
| Load Voltage | 115…575 (V) |
| Continuous Current Rating | 135 (A) |
| Service Limit Current Rating | 156 (A) |
| Maximum Hp Rating (Non-plugging and non-jogging duty) Single-Phase | - (Hp) |
| Maximum Hp Rating (Non-plugging and non-jogging duty) Three-Phase | 75 (Hp) |
| Maximum Circuit Closing Inrush Current, Peak Including Offset | 1581 (A) |
| Mechanical Life | 5 (Millions of Operations) |
| Maximum Number of Auxiliary Contacts | 8 |
| Pick-up Operating Time (Average) | 2 (ms) |
| Drop-out Operating Time (Average) | 20 (ms) |
| Wire size for Power Terminals | 6…4/0 (AWG) |
| Required Torque | 275 (lb•in) |
| Type of Power Terminal | Pressure Terminals |
| Operating Position | Vertical |
| Temperature Range | -13…+149°F(-25…+65°C) |
| Altitude | 10,000 (feet before derating) |
| Corrosion-Resistance | All metal parts are treated for corrosion-resistance |

| Product Type | Spare Part |
|---|---|
| Catalog Number | CE-273 |
| Description | Coil,460/480V 60HZ For Starter Or Contactor |
| Quantity | 2 |
| Product Type | Contactor |
|---|---|
| Catalog Number | 500F-EOD930 |
| Description | 500F, 500FC NEMA AC/DC Contactor,Motor Loads,Feed-Through ,SIZE 4, Open, 115-120V 60Hz, 3 Power Poles, Yes , 135 , 110/120V 50/60 Hz , |
| Quantity | 1 |
| Additional Information | NEMA Contactor and Starter Specification |
| Product Type | Overload |
|---|---|
| Catalog Number | 592-EUTE |
| Description | NEMA Eutectic Alloy Overload Relay, Manual Reset, 165A, N.C. Contact |
| Quantity | 1 |