
505 NEMA Full Voltage Reversing Starter ,SIZE 1, Open, 115-120V 60Hz, with E100 Plus Solid-State Overload Relay, , 115-120V 60Hz, ,
| Note | |
|---|---|
| Current Product Selection Availability (may change based on options selected below) | Catalog is configured at order entry (4-7 days Lead-time) |
| Please Note | Preferred Availability options are available in blue below (2-3 Days Lead Time) Standard Options are available in black below (4-7 days Lead Time) Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options) |
| SYSTEM VOLTAGE DATA | |
| Phases | Three Phase |
| STARTER DATA | |
| NEMA Size | NEMA 1 |
| Enclosure Type | Open |
| Vertically Arranged Starter | Yes |
| Coil Voltage | 115-120V 60Hz |
| OPTIONS | |
| Overload Relay | E100 |
| IMPORTANT INFORMATION | |
| Enclosure Size [length x width x depth] | Open Style / Unknown |
| Product Type | Spare Part |
|---|---|
| Catalog Number | CB-236 |
| Description | Coil,120V/60HZ 110V/50HZ For Starter Or Contactor |
| Quantity | 2 |