505 NEMA Full Voltage Reversing Starter ,SIZE 0, Open, 24V 60Hz, with E100 Plus Solid-State Overload Relay, , 24V 60Hz, ,
Note | |
---|---|
Current Product Selection Availability (may change based on options selected below) | Catalog is configured at order entry (4-7 days Lead-time) |
Please Note | Preferred Availability options are available in blue below (2-3 Days Lead Time) Standard Options are available in black below (4-7 days Lead Time) Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options) |
SYSTEM VOLTAGE DATA | |
Phases | Three Phase |
STARTER DATA | |
NEMA Size | NEMA 0 |
Enclosure Type | Open |
Vertically Arranged Starter | Yes |
Coil Voltage | 24V 60Hz |
OPTIONS | |
Overload Relay | E100 |
IMPORTANT INFORMATION | |
Enclosure Size [length x width x depth] | Open Style / Unknown |
Product Type | Spare Part |
---|---|
Catalog Number | CB-013 |
Description | Coil,24V 60HZ For Starter Or Contactor |
Quantity | 2 |