CompactLogix 5380/5480 Controllers

5069-IB6F-3W


Representative Rendering, Not The Actual Product

5069 Compact I/O 6 Channel 3 Wire Fast 24V DC Sink Input Module

Product Details

Product Selection
CategoryIO Modules
I/O Modules
CategoryDigital
TypeInput
Voltage12/24V DC
No of Inputs/Outputs6
Catalog Number
Catalog Number5069 Compact I/O 6 Channel 3 Wire Fast 24V DC Sink Input Module
Note
NoteThe selected IO Product needs the Terminal kits 5069-RTB18-SCREW or 5069-RTB18-SPRING. Terminal kits are pre-packed in a pack of 1pcs
Note
NoteHigh Capacity SD cards (1784-SDHC8 and 1784-SDHC32) are supported only for CompactLogix 5069-L3 & 5069-L4 controllers not for the CompactLogix 1769 controllers

Supporting Documentation and Downloads