CompactLogix 5380/5480 Controllers

5069-IF4IH

5069 Compact I/O 4 Channel Isolated Voltage/Current Analog Input Module

Product Details

Product Selection
CategoryIO Modules
I/O Modules
CategoryAnalog
TypeInput
No of Inputs/Outputs4
Catalog Number
Catalog Number5069 Compact I/O 4 Channel Isolated Voltage/Current Analog Input Module
Note
NoteThe selected IO Product needs the Terminal kits 5069-RTB18-SCREW or 5069-RTB18-SPRING. Terminal kits are pre-packed in a pack of 1pcs
Note
NoteHigh Capacity SD cards (1784-SDHC8 and 1784-SDHC32) are supported only for CompactLogix 5069-L3 & 5069-L4 controllers not for the CompactLogix 1769 controllers