CompactLogix 5380/5480 Controllers

5069-L306ER


Representative Rendering, Not The Actual Product

Controller, CompactLogix 5380, 600 KB User Memory, 8 I/Os, 16 EtherNet/IP Devices

Product Details

Product Selection
CategoryControllers
Controller
Controller Capacity0.6 MB
I/O Modules (max)8
Ethernet/IP Nodes supported (max)16
Integrated MotionNone
Safety rating SelectionNone
Catalog Number
Catalog NumberController, CompactLogix 5380, 600 KB User Memory, 8 I/Os, 16 EtherNet/IP Devices
Note
NoteThe 5380 controllers did not come with the removable terminals. It is necessary to purchase the 5069-RTB64-SCREW or 5069-RTB64-SPRING terminal kits separately to use the 5380 controllers
Note
NoteHigh Capacity SD cards (1784-SDHC8 and 1784-SDHC32) are supported only for CompactLogix 5069-L3 & 5069-L4 controllers not for the CompactLogix 1769 controllers

Supporting Documentation and Downloads