
Compact GuardLogix5380 Safety Controller, SIL3/PLe, 1.0MB Standard & 0.5MB Safety Memory, 24 nodes, 8 I/Os, 4 axis - Conformally Coated
| Product Selection | |
|---|---|
| Category | Controllers |
| Controller | |
| Controller Capacity | 1 MB |
| I/O Modules (max) | 8 |
| Ethernet/IP Nodes supported (max) | 24 |
| Integrated Motion | 4 |
| Safety rating Selection | SIL3 |
| Catalog Number | |
| Catalog Number | Compact GuardLogix5380 Safety Controller, SIL3/PLe, 1.0MB Standard & 0.5MB Safety Memory, 24 nodes, 8 I/Os, 4 axis - Conformally Coated |
| Note | |
| Note | High Capacity SD cards (1784-SDHC8 and 1784-SDHC32) are supported only for CompactLogix 5069-L3 & 5069-L4 controllers not for the CompactLogix 1769 controllers |