5069 Compact I/O 16 Channel 24V DC Source Output Module,Conformal Coated
| Product Selection | |
|---|---|
| Category | IO Modules |
| I/O Modules | |
| Category | Digital |
| Type | Output |
| Voltage | 12/24V DC |
| No of Inputs/Outputs | 16 |
| Catalog Number | |
| Catalog Number | 5069 Compact I/O 16 Channel 24V DC Source Output Module,Conformal Coated |
| Note | |
| Note | High Capacity SD cards (1784-SDHC8 and 1784-SDHC32) are supported only for CompactLogix 5069-L3 & 5069-L4 controllers not for the CompactLogix 1769 controllers |