5069 CompactLogix/Compact GuardLogix System

5069-L310ERMK

Controller, CompactLogix 5380, 1 MB User Memory, 8 I/Os, 4 axis, 24 EtherNet/IP Devices, Conformally Coated

Product Details

Product Selection
CategoryControllers
Controller
Controller Capacity1 MB
I/O Modules (max)8
Ethernet/IP Nodes supported (max)24
Integrated Motion4
Safety rating SelectionNone
Catalog Number
Catalog NumberController, CompactLogix 5380, 1 MB User Memory, 8 I/Os, 4 axis, 24 EtherNet/IP Devices, Conformally Coated
Note
NoteThe 5380 controllers did not come with the removable terminals. It is necessary to purchase the 5069-RTB64-SCREW or 5069-RTB64-SPRING terminal kits separately to use the 5380 controllers
Note
NoteHigh Capacity SD cards (1784-SDHC8 and 1784-SDHC32) are supported only for CompactLogix 5069-L3 & 5069-L4 controllers not for the CompactLogix 1769 controllers

Supporting Documentation and Downloads