507 NEMA Combination Reversing Starter, Circuit Breaker Type

507-BCCD-EC2A-38-98

NEMA Combination Reversing Starter, Circuit Breaker Type, NEMA 1, 600/110/120 VAC - 50/60Hz (CD), Type 4/4X - Enclosure Code "C"

Product Details

NOTE
Current Product Selection Availability (may change based on options selected below)Catalog is configured at order entry
Please NotePreferred Availability options are available in blue below Standard Options are available in black below Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options)
ASSEMBLY
Hazardous Location Product Required?No
Factory or User Assembled?Factory Assembled
MOTOR DATA
Line Voltage575V 60Hz
STARTER DATA
NEMA SizeNEMA 1
EnclosureType 4/4X - Enclosure Code "C"
Control Voltage120V 60Hz
CIRCUIT BREAKER DATA
Horsepower Code3 HP (Motor Protection)
Circuit Breaker TypeInstantaneous Trip, Standard
OPTIONS
Overload RelayE3 Solid-State
Factory Installed ModificationsAuxiliary Contact (On Starter OR Disconnect OR Breaker)
IMPORTANT INFORMATION
Enclosure Size [length x width x depth]30 x 20 x 9 in.