NEMA Combination Reversing Starter, Circuit Breaker Type, NEMA 0, 208 Volts (H), Type 3R, 7 & 9 Bolted - Enclosure Code "H"
NOTE | |
---|---|
Current Product Selection Availability (may change based on options selected below) | Catalog is configured at order entry |
Please Note | Preferred Availability options are available in blue below Standard Options are available in black below Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options) |
ASSEMBLY | |
Factory or User Assembled? | Factory Assembled |
MOTOR DATA | |
Line Voltage | 200V 60Hz |
STARTER DATA | |
NEMA Size | NEMA 0 |
Enclosure | Type 3R, 7 & 9 Bolted - Enclosure Code "H" |
Control Voltage | 208V 60Hz |
CIRCUIT BREAKER DATA | |
Horsepower Code | 1/3 HP (Motor Protection) |
Circuit Breaker Type | Instantaneous Trip, Standard |
OPTIONS | |
Overload Relay | Eutectic Alloy |
Factory Installed Modifications | FOR-REV-STOP Push Button |
IMPORTANT INFORMATION | |
Enclosure Size [length x width x depth] | Unknown |