509 NEMA AC Full Voltage Non-Reversing Starter

509-BOA-A2F-90011

NEMA Full Voltage Non-Reversing Starter,SIZE 1,230-240V 60Hz,Open Type Without Enclosure, with E100 Solid-State Overload Relay 3.2-16A

Product Details

PRODUCT
Product TypeOpen Style
ASSEMBLY
Assembly?Modular Kit
SYSTEM VOLTAGE DATA
Supply Voltage240V 60Hz
Phases3 Phase
STARTER DATA
Horsepower7.5 HP
NEMA SizeNEMA 1
Enclosure CodeOpen
Control Voltage220/240V 50/60Hz
Line Voltage240V 60Hz
OPTIONS
Overload RelayE100
Factory Installed ModificationsAuxiliary Contact (On Starter)
IMPORTANT INFORMATION
Enclosure Size [length x width x depth]Open Style / Unknown

Specifications

Electrical Ratings

Load Voltage115…575 (V)
Continuous Current Rating27 (A)
Service Limit Current Rating32 (A)
Maximum Hp Rating (Non-plugging and non-jogging duty) Single-Phase- (Hp)
Maximum Hp Rating (Non-plugging and non-jogging duty) Three-Phase10 (Hp)
Maximum Circuit Closing Inrush Current, Peak Including Offset288 (A)

Mechanical Ratings

Mechanical Life10 (Millions of Operations)
Maximum Number of Auxiliary Contacts8
Pick-up Operating Time (Average)22 (ms)
Drop-out Operating Time (Average)14 (ms)

Construction

Wire size for Power Terminals14…8 (AWG)
Required Torque20 (lb•in)
Type of Power TerminalSaddle or Wire Clamps

Environment Ratings

Operating PositionVertical
Temperature Range-13…+131°F(-25…+55°C)
Altitude10,000 (feet before derating)
Corrosion-ResistanceAll metal parts are treated for corrosion-resistance

Replacement Parts

Product TypeSpare Part
Catalog NumberCB-254
DescriptionCoil,230/240V 60HZ For Starter Or Contactor
Quantity1

Supporting Documentation and Downloads