NEMA Full Voltage Non-Reversing Starter,SIZE 2,230-240V 60Hz,Type 3R, 7 & 9 Bolted Enclosures, with Eutectic Alloy Overload Relay
| ASSEMBLY | |
|---|---|
| Hazardous Location | No |
| STARTER DATA | |
| Supply Voltage | 240V 60Hz |
| Phases | 3 Phase |
| Horsepower | 15 HP |
| NEMA Size | NEMA 2 |
| Enclosure Code | Type 3R, 7 & 9 Hazardous Locations, Cast Aluminum, External Reset, Drain, Multi-Bolt Fasteners |
| Control Voltage | 220/240V 50/60Hz |
| OPTIONS | |
| Overload Relay Type | Eutectic Alloy |
| Full Load Amps | Eutectic Overload - Select a heater element based on trip class and Motor FLA |
| Factory Installed Modifications | START-STOP Push Button |
| Load Voltage | 115…575 (V) |
| Continuous Current Rating | 45 (A) |
| Service Limit Current Rating | 52 (A) |
| Maximum Hp Rating (Non-plugging and non-jogging duty) Single-Phase | 7-1/2 (Hp) |
| Maximum Hp Rating (Non-plugging and non-jogging duty) Three-Phase | 15 (Hp) |
| Maximum Circuit Closing Inrush Current, Peak Including Offset | 483 (A) |
| Mechanical Life | 10 (Millions of Operations) |
| Maximum Number of Auxiliary Contacts | 8 |
| Pick-up Operating Time (Average) | 27 (ms) |
| Drop-out Operating Time (Average) | 1320 (ms) |
| Wire size for Power Terminals | 14…4 (AWG) |
| Required Torque | 45 (lb•in) |
| Type of Power Terminal | Pressure Terminals |
| Operating Position | Vertical |
| Temperature Range | -13…+149°F(-25…+65°C) |
| Altitude | 10,000 (feet before derating) |
| Corrosion-Resistance | All metal parts are treated for corrosion-resistance |

| Product Type | Spare Part |
|---|---|
| Catalog Number | CC-254 |
| Description | Coil,230/240V 60HZ For Starter Or Contactor |
| Quantity | 1 |
| Product Type | Contactor |
|---|---|
| Catalog Number | 500F-COD930 |
| Description | 500F, 500FC NEMA AC/DC Contactor,Motor Loads,Feed-Through ,SIZE 2, Open, 115-120V 60Hz, 3 Power Poles, Yes , 45 , 110/120V 50/60 Hz , |
| Quantity | 1 |
| Additional Information | NEMA Contactor and Starter Specification |
| Product Type | Overload |
|---|---|
| Catalog Number | 592-EUTC |
| Description | NEMA Eutectic Alloy Overload Relay, Manual Reset, 62A, N.C. Contact |
| Quantity | 1 |