NEMA Full Voltage Non-Reversing Starter,SIZE 4,460-480V 60Hz,Type 3R/4/12, Rainproof, Dusttight Industrial Use Enclosure
ASSEMBLY | |
---|---|
Hazardous Location | No |
STARTER DATA | |
Phases | 3 Phase |
NEMA Size | NEMA 4 |
Enclosure Code | Type 3R/4/12 Rainproof, Dusttight Industrial Use |
Control Voltage | 110/120V 50/60 Hz |
OPTIONS | |
Overload Relay Type | E100 Solid State Overload Relay |
Full Load Amps | 30...150 |
Factory Installed Modifications |
|
IMPORTANT INFORMATION | |
Enclosure Size [length x width x depth] | 30 x 20 x 9 in. |
Load Voltage | 115…575 (V) |
Continuous Current Rating | 135 (A) |
Service Limit Current Rating | 156 (A) |
Maximum Hp Rating (Non-plugging and non-jogging duty) Single-Phase | - (Hp) |
Maximum Hp Rating (Non-plugging and non-jogging duty) Three-Phase | 75 (Hp) |
Maximum Circuit Closing Inrush Current, Peak Including Offset | 1581 (A) |
Mechanical Life | 5 (Millions of Operations) |
Maximum Number of Auxiliary Contacts | 8 |
Pick-up Operating Time (Average) | 2 (ms) |
Drop-out Operating Time (Average) | 20 (ms) |
Wire size for Power Terminals | 6…4/0 (AWG) |
Required Torque | 275 (lb•in) |
Type of Power Terminal | Pressure Terminals |
Operating Position | Vertical |
Temperature Range | -13…+131°F(-25…+55°C) |
Altitude | 10,000 (feet before derating) |
Corrosion-Resistance | All metal parts are treated for corrosion-resistance |
Product Type | Spare Part |
---|---|
Catalog Number | CE-236 |
Description | Coil,120V/60HZ 110V/50HZ For Starter Or Contactor |
Quantity | 1 |
Product Type | Contactor |
---|---|
Catalog Number | 500F-EOD930 |
Description | 500F, 500FC NEMA AC/DC Contactor,Motor Loads,Feed-Through ,SIZE 4, Open, 115-120V 60Hz, 3 Power Poles, Yes , 135 , 110/120V 50/60 Hz , |
Quantity | 1 |
Additional Information | NEMA Contactor and Starter Specification |