NEMA Full Voltage Non-Reversing Starter,SIZE 5,230-240V 60Hz,Type 4/4X Watertight, Corrosion-Resistant Enclosure, Stainless Steel, with Eutectic Alloy Overload Relay
| ASSEMBLY | |
|---|---|
| Hazardous Location | No |
| STARTER DATA | |
| Supply Voltage | 240V 60Hz |
| Phases | 3 Phase |
| Horsepower | 100 HP |
| NEMA Size | NEMA 5 |
| Enclosure Code | Type 4/4X Watertight, Corrosion-Resistant, Stainless Steel |
| Control Voltage | 220/240V 50/60Hz |
| OPTIONS | |
| Overload Relay Type | Eutectic Alloy |
| Full Load Amps | Eutectic Overload - Select a heater element based on trip class and Motor FLA |
| Factory Installed Modifications | START-STOP Push Button |
| IMPORTANT INFORMATION | |
| Enclosure Size [length x width x depth] | 50 x 22 x 11 in. |
| Load Voltage | 115…575 (V) |
| Continuous Current Rating | 270 (A) |
| Service Limit Current Rating | 311 (A) |
| Maximum Hp Rating (Non-plugging and non-jogging duty) Single-Phase | - (Hp) |
| Maximum Hp Rating (Non-plugging and non-jogging duty) Three-Phase | 100 (Hp) |
| Maximum Circuit Closing Inrush Current, Peak Including Offset | 3163 (A) |
| Mechanical Life | 5 (Millions of Operations) |
| Maximum Number of Auxiliary Contacts | 8 |
| Pick-up Operating Time (Average) | 25 (ms) |
| Drop-out Operating Time (Average) | 18 (ms) |
| Wire size for Power Terminals | 4 AWG…500 MCM (AWG) |
| Required Torque | 375 (lb•in) |
| Type of Power Terminal | Pressure Terminals |
| Operating Position | Vertical |
| Temperature Range | -13…+149°F(-25…+65°C) |
| Altitude | 10,000 (feet before derating) |
| Corrosion-Resistance | All metal parts are treated for corrosion-resistance |

| Product Type | Spare Part |
|---|---|
| Catalog Number | AF-254 |
| Description | Coil,240V/60HZ 220V/50HZ For Starter Or Contactor |
| Quantity | 1 |
| Product Type | Contactor |
|---|---|
| Catalog Number | 500F-FOD930 |
| Description | 500F, 500FC NEMA AC/DC Contactor,Motor Loads,Feed-Through ,SIZE 5, Open, 115-120V 60Hz, 3 Power Poles, Yes , 270 , 110/120V 50/60 Hz , |
| Quantity | 1 |
| Additional Information | NEMA Contactor and Starter Specification |