NEMA Full Voltage Non-Reversing Starter,SIZE 5,115-120V 60Hz,Open Type Without Enclosure, with Eutectic Alloy Overload Relay
PRODUCT | |
---|---|
Product Type | Open Style |
ASSEMBLY | |
Assembly? | Factory Assembled |
SYSTEM VOLTAGE DATA | |
Phases | 3 Phase |
STARTER DATA | |
NEMA Size | NEMA 5 |
Enclosure Code | Open |
Control Voltage | 110/120V 50/60 Hz |
OPTIONS | |
Overload Relay | Eutectic Alloy |
Factory Installed Modifications |
|
IMPORTANT INFORMATION | |
Enclosure Size [length x width x depth] | Open Style / Unknown |
Load Voltage | (V) |
Continuous Current Rating | (A) |
Service Limit Current Rating | (A) |
Maximum Hp Rating (Non-plugging and non-jogging duty) Single-Phase | (Hp) |
Maximum Hp Rating (Non-plugging and non-jogging duty) Three-Phase | (Hp) |
Maximum Circuit Closing Inrush Current, Peak Including Offset | (A) |
Mechanical Life | 5 (Millions of Operations) |
Maximum Number of Auxiliary Contacts | 8 |
Pick-up Operating Time (Average) | 25 (ms) |
Drop-out Operating Time (Average) | 18 (ms) |
Wire size for Power Terminals | 4 AWG…500 MCM (AWG) |
Required Torque | 375 (lb•in) |
Type of Power Terminal | Pressure Terminals |
Operating Position | Vertical |
Temperature Range | -13…+149°F(-25…+65°C) |
Altitude | 10,000 (feet before derating) |
Corrosion-Resistance | All metal parts are treated for corrosion-resistance |
Product Type | Spare Part |
---|---|
Catalog Number | AF-236 |
Description | Coil,120V/60HZ 110V/50HZ For Starter Or Contactor |
Quantity | 1 |