509 NEMA AC Full Voltage Non-Reversing Starter

509-FOD-A2N-90011

NEMA Full Voltage Non-Reversing Starter,SIZE 5,115-120V 60Hz,Open Type Without Enclosure, with E100 Solid-State Overload Relay 60-300A

Product Details

PRODUCT
Product TypeOpen Style
ASSEMBLY
Assembly?Factory Assembled
SYSTEM VOLTAGE DATA
Phases3 Phase
STARTER DATA
NEMA SizeNEMA 5
Enclosure CodeOpen
Control Voltage110/120V 50/60 Hz
OPTIONS
Overload RelayE100
Factory Installed ModificationsAuxiliary Contact (On Starter)
IMPORTANT INFORMATION
Enclosure Size [length x width x depth]Open Style / Unknown

Specifications

Electrical Ratings

Load Voltage (V)
Continuous Current Rating (A)
Service Limit Current Rating (A)
Maximum Hp Rating (Non-plugging and non-jogging duty) Single-Phase (Hp)
Maximum Hp Rating (Non-plugging and non-jogging duty) Three-Phase (Hp)
Maximum Circuit Closing Inrush Current, Peak Including Offset (A)

Mechanical Ratings

Mechanical Life5 (Millions of Operations)
Maximum Number of Auxiliary Contacts8
Pick-up Operating Time (Average)25 (ms)
Drop-out Operating Time (Average)18 (ms)

Construction

Wire size for Power Terminals4 AWG…500 MCM (AWG)
Required Torque375 (lb•in)
Type of Power TerminalPressure Terminals

Environment Ratings

Operating PositionVertical
Temperature Range-13…+131°F(-25…+55°C)
Altitude10,000 (feet before derating)
Corrosion-ResistanceAll metal parts are treated for corrosion-resistance

Replacement Parts

Product TypeSpare Part
Catalog NumberAF-236
DescriptionCoil,120V/60HZ 110V/50HZ For Starter Or Contactor
Quantity1

Supporting Documentation and Downloads