NEMA Full Voltage Non-Reversing Starter,SIZE 00,200-208V 60Hz,Type 1 General Purpose , with Eutectic Alloy Overload Relay
ASSEMBLY | |
---|---|
Hazardous Location | No |
STARTER DATA | |
Supply Voltage | 208V 60Hz |
Phases | 3 Phase |
Horsepower | 1.5 HP |
NEMA Size | NEMA 00 |
Enclosure Code | Type 1 General Purpose |
Control Voltage | 208V 60Hz |
OPTIONS | |
Overload Relay Type | Eutectic Alloy |
Full Load Amps | Eutectic Overload - Select a heater element based on trip class and Motor FLA |
Factory Installed Modifications | Pilot Lights |
IMPORTANT INFORMATION | |
Enclosure Size [length x width x depth] | 10 x 7 x 5 in. |
Load Voltage | 115…575 (V) |
Continuous Current Rating | 9 (A) |
Service Limit Current Rating | 11 (A) |
Maximum Hp Rating (Non-plugging and non-jogging duty) Single-Phase | - (Hp) |
Maximum Hp Rating (Non-plugging and non-jogging duty) Three-Phase | 1-1/2 (Hp) |
Maximum Circuit Closing Inrush Current, Peak Including Offset | 87 (A) |
Mechanical Life | 10 (Millions of Operations) |
Maximum Number of Auxiliary Contacts | 5 |
Pick-up Operating Time (Average) | 20 (ms) |
Drop-out Operating Time (Average) | 16 (ms) |
Wire size for Power Terminals | 16…10 (AWG) |
Required Torque | 9 (lb•in) |
Type of Power Terminal | Pressure Terminals |
Operating Position | Horizontal |
Temperature Range | -13…+149°F(-25…+65°C) |
Altitude | 10,000 (feet before derating) |
Corrosion-Resistance | All metal parts are treated for corrosion-resistance |
Product Type | Spare Part |
---|---|
Catalog Number | TA-049 |
Description | Coil,208V 60HZ For Contactor |
Quantity | 1 |
Product Type | Pilot Lights |
---|---|
Catalog Number | 599-PLF-240R |
Description | Pilot Light, Red, LED, 30mm, Type 4/12, 240V |
Quantity | 1 |
Additional Information | 30 mm Push Button Specifications Technical Data (rockwellautomation.com) |