NEMA Full Voltage Non-Reversing Starter,SIZE 0,24V 60Hz,Open Type Without Enclosure, with E100 Solid-State Overload Relay 5.4-27A
PRODUCT | |
---|---|
Product Type | Open Style |
ASSEMBLY | |
Assembly? | Modular Kit |
SYSTEM VOLTAGE DATA | |
Phases | 3 Phase |
STARTER DATA | |
NEMA Size | NEMA 0 |
Enclosure Code | Open |
Control Voltage | 24V 50/60Hz |
OPTIONS | |
Overload Relay | E100 |
IMPORTANT INFORMATION | |
Enclosure Size [length x width x depth] | Open Style / Unknown |
Load Voltage | (V) |
Continuous Current Rating | (A) |
Service Limit Current Rating | (A) |
Maximum Hp Rating (Non-plugging and non-jogging duty) Single-Phase | (Hp) |
Maximum Hp Rating (Non-plugging and non-jogging duty) Three-Phase | (Hp) |
Maximum Circuit Closing Inrush Current, Peak Including Offset | (A) |
Mechanical Life | 10 (Millions of Operations) |
Maximum Number of Auxiliary Contacts | 8 |
Pick-up Operating Time (Average) | 21 (ms) |
Drop-out Operating Time (Average) | 16 (ms) |
Wire size for Power Terminals | 14…10 (AWG) |
Required Torque | 20 (lb•in) |
Type of Power Terminal | Saddle or Wire Clamps |
Operating Position | Vertical |
Temperature Range | -13…+131°F(-25…+55°C) |
Altitude | 10,000 (feet before derating) |
Corrosion-Resistance | All metal parts are treated for corrosion-resistance |
Product Type | Spare Part |
---|---|
Catalog Number | CB-013 |
Description | Coil,24V 60HZ For Starter Or Contactor |
Quantity | 1 |