509 NEMA Enclosed Non-Combination Starter

509-BAD-A2J-3-4G-901

NEMA Full Voltage Non-Reversing Starter,SIZE 1,115-120V 60Hz,Type 1 General Purpose

Product Details

ASSEMBLY
Hazardous LocationNo
STARTER DATA
Phases3 Phase
NEMA SizeNEMA 1
Enclosure CodeType 1 General Purpose
Control Voltage110/120V 50/60 Hz
OPTIONS
Overload Relay TypeE100 Solid State Overload Relay
Full Load Amps9...45
Factory Installed Modifications
  • HAND-OFF-AUTO Selector Switch
  • Pilot Lights
  • Auxiliary Contact (On Starter)
IMPORTANT INFORMATION
Enclosure Size [length x width x depth]15 x 10 x 6 in.

Specifications

Electrical Ratings

Load Voltage115…575 (V)
Continuous Current Rating27 (A)
Service Limit Current Rating32 (A)
Maximum Hp Rating (Non-plugging and non-jogging duty) Single-Phase- (Hp)
Maximum Hp Rating (Non-plugging and non-jogging duty) Three-Phase10 (Hp)
Maximum Circuit Closing Inrush Current, Peak Including Offset288 (A)

Mechanical Ratings

Mechanical Life10 (Millions of Operations)
Maximum Number of Auxiliary Contacts8
Pick-up Operating Time (Average)22 (ms)
Drop-out Operating Time (Average)14 (ms)

Construction

Wire size for Power Terminals14…8 (AWG)
Required Torque20 (lb•in)
Type of Power TerminalSaddle or Wire Clamps

Environment Ratings

Operating PositionVertical
Temperature Range-13…+131°F(-25…+55°C)
Altitude10,000 (feet before derating)
Corrosion-ResistanceAll metal parts are treated for corrosion-resistance

Replacement Parts

Product TypeSpare Part
Catalog NumberCB-236
DescriptionCoil,120V/60HZ 110V/50HZ For Starter Or Contactor
Quantity1
Product TypeContactor
Catalog Number500F-BOD930
Description500F, 500FC NEMA AC/DC Contactor,Motor Loads,Feed-Through ,SIZE 1, Open, 115-120V 60Hz, 3 Power Poles, Yes , 27 , 110/120V 50/60 Hz ,
Quantity1
Additional InformationNEMA Contactor and Starter Specification
Product TypeOperators
Catalog Number599-SSF-HOA
DescriptionHAND-AUTO Selector Switch; 30 mm; Type 4/12
Quantity1
Additional Information30 mm Push Button Specifications Technical Data (rockwellautomation.com)