NEMA Full Voltage Non-Reversing Starter,SIZE 1,230-240V 60Hz,Type 4/4X Watertight, Corrosion-Resistant Enclosure, Stainless Steel, with Eutectic Alloy Overload Relay
ASSEMBLY | |
---|---|
Hazardous Location | No |
STARTER DATA | |
Supply Voltage | 240V 60Hz |
Phases | 3 Phase |
Horsepower | 7.5 HP |
NEMA Size | NEMA 1 |
Enclosure Code | Type 4/4X Watertight, Corrosion-Resistant, Stainless Steel |
Control Voltage | 220/240V 50/60Hz |
OPTIONS | |
Overload Relay Type | Eutectic Alloy |
Full Load Amps | Eutectic Overload - Select a heater element based on trip class and Motor FLA |
Factory Installed Modifications |
|
IMPORTANT INFORMATION | |
Enclosure Size [length x width x depth] | 15 x 10 x 6 in. |
Load Voltage | 115…575 (V) |
Continuous Current Rating | 27 (A) |
Service Limit Current Rating | 32 (A) |
Maximum Hp Rating (Non-plugging and non-jogging duty) Single-Phase | 3 (Hp) |
Maximum Hp Rating (Non-plugging and non-jogging duty) Three-Phase | 7-1/2 (Hp) |
Maximum Circuit Closing Inrush Current, Peak Including Offset | 288 (A) |
Mechanical Life | 10 (Millions of Operations) |
Maximum Number of Auxiliary Contacts | 8 |
Pick-up Operating Time (Average) | 22 (ms) |
Drop-out Operating Time (Average) | 14 (ms) |
Wire size for Power Terminals | 14…8 (AWG) |
Required Torque | 20 (lb•in) |
Type of Power Terminal | Saddle or Wire Clamps |
Operating Position | Vertical |
Temperature Range | -13…+149°F(-25…+65°C) |
Altitude | 10,000 (feet before derating) |
Corrosion-Resistance | All metal parts are treated for corrosion-resistance |
Product Type | Spare Part |
---|---|
Catalog Number | CB-254 |
Description | Coil,230/240V 60HZ For Starter Or Contactor |
Quantity | 1 |
Product Type | Contactor |
---|---|
Catalog Number | 500F-BOD930 |
Description | 500F, 500FC NEMA AC/DC Contactor,Motor Loads,Feed-Through ,SIZE 1, Open, 115-120V 60Hz, 3 Power Poles, Yes , 27 , 110/120V 50/60 Hz , |
Quantity | 1 |
Additional Information | NEMA Contactor and Starter Specification |
Product Type | Overload |
---|---|
Catalog Number | 592-EUTB |
Description | NEMA Eutectic Alloy Overload Relay, Manual Reset, 40A, N.C. Contact |
Quantity | 1 |
Product Type | Pilot Lights |
---|---|
Catalog Number | 599-PLC-240R |
Description | Pilot Light, Red, LED, 30mm, Type 4X, 240V |
Quantity | 1 |
Additional Information | 30 mm Push Button Specifications Technical Data (rockwellautomation.com) |