NEMA Full Voltage Non-Reversing Starter,SIZE 2,230-240V 60Hz,Type 1 General Purpose
ASSEMBLY | |
---|---|
Hazardous Location | No |
STARTER DATA | |
Supply Voltage | 240V 60Hz |
Phases | 3 Phase |
Horsepower | 15 HP |
NEMA Size | NEMA 2 |
Enclosure Code | Type 1 General Purpose |
Control Voltage | 220/240V 50/60Hz |
OPTIONS | |
Overload Relay Type | E100 Solid State Overload Relay |
Full Load Amps | 5.4...27 |
Factory Installed Modifications |
|
IMPORTANT INFORMATION | |
Enclosure Size [length x width x depth] | 13 x 7 x 5 in. |
Hinged Enclosure Available | HNG option is available if: - The enclosure is a Type 1 General Purpose Enclosure - The default is either a 10 x 7 x 5 or a 13 x 7 x 5 Lift-off Style If HINGED enclosure is preferred, go to the Factory Installed Modifications section and select Hinged Enclosure. |
Load Voltage | 115…575 (V) |
Continuous Current Rating | 45 (A) |
Service Limit Current Rating | 52 (A) |
Maximum Hp Rating (Non-plugging and non-jogging duty) Single-Phase | 7-1/2 (Hp) |
Maximum Hp Rating (Non-plugging and non-jogging duty) Three-Phase | 15 (Hp) |
Maximum Circuit Closing Inrush Current, Peak Including Offset | 483 (A) |
Mechanical Life | 10 (Millions of Operations) |
Maximum Number of Auxiliary Contacts | 8 |
Pick-up Operating Time (Average) | 27 (ms) |
Drop-out Operating Time (Average) | 1320 (ms) |
Wire size for Power Terminals | 14…4 (AWG) |
Required Torque | 45 (lb•in) |
Type of Power Terminal | Pressure Terminals |
Operating Position | Vertical |
Temperature Range | -13…+131°F(-25…+55°C) |
Altitude | 10,000 (feet before derating) |
Corrosion-Resistance | All metal parts are treated for corrosion-resistance |
Product Type | Spare Part |
---|---|
Catalog Number | CC-254 |
Description | Coil,230/240V 60HZ For Starter Or Contactor |
Quantity | 1 |
Product Type | Contactor |
---|---|
Catalog Number | 500F-COD930 |
Description | 500F, 500FC NEMA AC/DC Contactor,Motor Loads,Feed-Through ,SIZE 2, Open, 115-120V 60Hz, 3 Power Poles, Yes , 45 , 110/120V 50/60 Hz , |
Quantity | 1 |
Additional Information | NEMA Contactor and Starter Specification |
Product Type | Operators |
---|---|
Catalog Number | 599-SSF-HOA |
Description | HAND-AUTO Selector Switch; 30 mm; Type 4/12 |
Quantity | 1 |
Additional Information | 30 mm Push Button Specifications Technical Data (rockwellautomation.com) |