NEMA Full Voltage Non-Reversing Starter,SIZE 00,230-240V 60Hz,Type 1 General Purpose
ASSEMBLY | |
---|---|
Hazardous Location | No |
STARTER DATA | |
Supply Voltage | 240V 60Hz |
Phases | 3 Phase |
Horsepower | 1.5 HP |
NEMA Size | NEMA 00 |
Enclosure Code | Type 1 General Purpose |
Control Voltage | 220/240V 50/60Hz |
OPTIONS | |
Overload Relay Type | E100 Solid State Overload Relay |
Full Load Amps | 1.0...5.0 |
Factory Installed Modifications | HAND-OFF-AUTO Selector Switch |
IMPORTANT INFORMATION | |
Enclosure Size [length x width x depth] | 10 x 7 x 5 in. |
Load Voltage | 115…575 (V) |
Continuous Current Rating | 9 (A) |
Service Limit Current Rating | 11 (A) |
Maximum Hp Rating (Non-plugging and non-jogging duty) Single-Phase | 1 (Hp) |
Maximum Hp Rating (Non-plugging and non-jogging duty) Three-Phase | 1-1/2 (Hp) |
Maximum Circuit Closing Inrush Current, Peak Including Offset | 87 (A) |
Mechanical Life | 10 (Millions of Operations) |
Maximum Number of Auxiliary Contacts | 5 |
Pick-up Operating Time (Average) | 20 (ms) |
Drop-out Operating Time (Average) | 16 (ms) |
Wire size for Power Terminals | 16…10 (AWG) |
Required Torque | 9 (lb•in) |
Type of Power Terminal | Pressure Terminals |
Operating Position | Horizontal |
Temperature Range | -13…+131°F(-25…+55°C) |
Altitude | 10,000 (feet before derating) |
Corrosion-Resistance | All metal parts are treated for corrosion-resistance |
Product Type | Spare Part |
---|---|
Catalog Number | TA-474 |
Description | Coil,220V 50HZ For Contactor |
Quantity | 1 |
Product Type | Operators |
---|---|
Catalog Number | 599-SSF-HOA |
Description | HAND-AUTO Selector Switch; 30 mm; Type 4/12 |
Quantity | 1 |
Additional Information | 30 mm Push Button Specifications Technical Data (rockwellautomation.com) |