
NEMA Combination Starter, Disconnect Type, NEMA 0, 240 Volts (A), Type 3R/4/12 - Enclosure Code "F"
| Note | |
|---|---|
| Current Product Selection Availability (may change based on options selected below) | Catalog is configured at order entry |
| Please Note | Preferred Availability options are available in blue below Standard Options are available in black below Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options) |
| ASSEMBLY | |
| Factory or User Assembled? | Factory Assembled |
| MOTOR DATA | |
| Line Voltage | 230V 60Hz |
| STARTER DATA | |
| NEMA Size | NEMA 0 |
| Enclosure | Type 3R/4/12 - Enclosure Code "F" |
| Control Voltage | 120V 60Hz |
| DISCONNECT DATA | |
| Disconnect Type | Non-Fusible |
| OPTIONS | |
| Overload Relay | E100 Solid State Overload |
| Full Load Amps | E100, Trip Class 20, 1.0-5.0A |
| Factory Installed Modifications |
|
| IMPORTANT INFORMATION | |
| Enclosure Size [length x width x depth] | 27 x 10 x 8 in. |
| Continuous VA (Transformer Rating) | 80 |
| NC Aux. Contact on starter required for OFF pilot light | Note: One NC contact is supplied and is used for the OFF pilot light. |
| Load Voltage | 115…575 (V) |
| Continuous Current Rating | 18 (A) |
| Service Limit Current Rating | 21 (A) |
| Maximum Hp Rating (Non-plugging and non-jogging duty) Single-Phase | 2 (Hp) |
| Maximum Hp Rating (Non-plugging and non-jogging duty) Three-Phase | 3 (Hp) |
| Maximum Circuit Closing Inrush Current, Peak Including Offset | 140 (A) |
| Mechanical Life | 10 (Millions of Operations) |
| Maximum Number of Auxiliary Contacts | 8 |
| Pick-up Operating Time (Average) | 21 (ms) |
| Drop-out Operating Time (Average) | 16 (ms) |
| Wire size for Power Terminals | 14…10 (AWG) |
| Required Torque | 20 (lb•in) |
| Type of Power Terminal | Saddle or Wire Clamps |
| Operating Position | Vertical |
| Temperature Range | -13…+131°F(-25…+55°C) |
| Altitude | 10,000 (feet before derating) |
| Corrosion-Resistance | All metal parts are treated for corrosion-resistance |

| Product Type | Contactor |
|---|---|
| Catalog Number | 500F-AOD930 |
| Description | 500F, 500FC NEMA AC/DC Contactor,Motor Loads,Feed-Through ,SIZE 0, Open, 115-120V 60Hz, 3 Power Poles, Yes , 18 , 110/120V 50/60 Hz , |
| Quantity | 1 |
| Additional Information | NEMA Contactor and Starter Specification |
| Product Type | Overload |
|---|---|
| Catalog Number | 592-EECB |
| Description | Bulletin 592, E1 Plus Solid State Overload Relay, Automatic / Manual Reset, Mounts to NEMA Contactor |
| Quantity | 1 |
| Additional Information | E100 Electronic Overload Relay Specifications (rockwellautomation.com) |
| Product Type | Transformer |
|---|---|
| Catalog Number | 1497-AD80 |
| Description | Control Circuit Transformer 80 VA, 230...240V 60Hz Prim. / 120V 60Hz Sec. |
| Quantity | 1 |
| Additional Information | Control Circuit Transformers (rockwellautomation.com) |
| Product Type | Pilot Lights |
|---|---|
| Catalog Number | 599-PLF-120G |
| Description | Pilot Light, Green, LED, 30mm, Type 4/12, 120V |
| Quantity | 1 |
| Additional Information | 30 mm Push Button Specifications Technical Data (rockwellautomation.com) |
| Product Type | Pilot Lights |
|---|---|
| Catalog Number | 599-PLF-120R |
| Description | Pilot Light, Red, LED, 30mm, Type 4/12, 120V |
| Quantity | 1 |
| Additional Information | 30 mm Push Button Specifications Technical Data (rockwellautomation.com) |
| Product Type | Operators |
|---|---|
| Catalog Number | 599-SSF-HOA |
| Description | HAND-AUTO Selector Switch; 30 mm; Type 4/12 |
| Quantity | 1 |
| Additional Information | 30 mm Push Button Specifications Technical Data (rockwellautomation.com) |