512 NEMA Combination Starter, Disconnect Type

512-AFB-1-4RG-6P-24R-91


Representative Rendering, Not The Actual Product

Available from RCC, NEMA Combination Starter, Disconnect Type, NEMA 0, 480 Volts (B), Type 3R/4/12 - Enclosure Code "F"

Product Details

Note
Current Product Selection Availability (may change based on options selected below)Catalog is preferred availability
Please NotePreferred Availability options are available in blue below Standard Options are available in black below Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options)
ASSEMBLY
Factory or User Assembled?Factory Assembled
MOTOR DATA
Line Voltage460V 60Hz
STARTER DATA
NEMA SizeNEMA 0
EnclosureType 3R/4/12 - Enclosure Code "F"
Control Voltage120V 60Hz
DISCONNECT DATA
Disconnect TypeFusible
Fuse Clips30A Class R
OPTIONS
Overload RelayEutectic Alloy
Full Load AmpsEutectic Overload
Factory Installed Modifications
  • START-STOP Push Button
  • Auxiliary Contact (On Starter OR Disconnect OR Breaker)
  • Transformer, w/2 Prim & 1 Sec Fuse
  • Pilot Lights
IMPORTANT INFORMATION
Enclosure Size [length x width x depth]27 x 10 x 8 in.
Continuous VA (Transformer Rating)80
NC Aux. Contact on starter required for OFF pilot lightNote: One NC contact is supplied and is used for the OFF pilot light.

Specifications

Electrical Ratings

Load Voltage115…575 (V)
Continuous Current Rating18 (A)
Service Limit Current Rating21 (A)
Maximum Hp Rating (Non-plugging and non-jogging duty) Single-Phase- (Hp)
Maximum Hp Rating (Non-plugging and non-jogging duty) Three-Phase5 (Hp)
Maximum Circuit Closing Inrush Current, Peak Including Offset140 (A)

Mechanical Ratings

Mechanical Life10 (Millions of Operations)
Maximum Number of Auxiliary Contacts8
Pick-up Operating Time (Average)21 (ms)
Drop-out Operating Time (Average)16 (ms)

Construction

Wire size for Power Terminals14…10 (AWG)
Required Torque20 (lb•in)
Type of Power TerminalSaddle or Wire Clamps

Environment Ratings

Operating PositionVertical
Temperature Range-13…+149°F(-25…+65°C)
Altitude10,000 (feet before derating)
Corrosion-ResistanceAll metal parts are treated for corrosion-resistance

Replacement Parts

Product TypeContactor
Catalog Number500F-AOD930
Description500F, 500FC NEMA AC/DC Contactor,Motor Loads,Feed-Through ,SIZE 0, Open, 115-120V 60Hz, 3 Power Poles, Yes , 18 , 110/120V 50/60 Hz ,
Quantity1
Additional InformationNEMA Contactor and Starter Specification
Product TypeOverload
Catalog Number592-EUTB
DescriptionNEMA Eutectic Alloy Overload Relay, Manual Reset, 40A, N.C. Contact
Quantity1
Product TypeTransformer
Catalog Number1497-BD80
DescriptionControl Circuit Transformer 80 VA,
Quantity1
Additional InformationControl Circuit Transformers (rockwellautomation.com)
Product TypePilot Lights
Catalog Number599-PLF-120R
DescriptionPilot Light, Red, LED, 30mm, Type 4/12, 120V
Quantity1
Additional Information30 mm Push Button Specifications Technical Data (rockwellautomation.com)
Product TypePilot Lights
Catalog Number599-PLF-120G
DescriptionPilot Light, Green, LED, 30mm, Type 4/12, 120V
Quantity1
Additional Information30 mm Push Button Specifications Technical Data (rockwellautomation.com)